ZHCSM60B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | VALUE |
|---|---|
| Positive supply (VDD) mux and Op Amps | +50 V |
| Negative supply (VSS) mux and Op Amps | -50 V |
| Maximum input / output signals with common mode shift | -50 V to 50 V |
| Mux control logic thresholds | 1.8 V compatible, up to 48 V |
| Mux temperature range | -40°C to +125°C |