ZHCSM60B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Charge injection is a measure of the glitch impulse transferred from the digital input to the analog output during switching, and is denoted by the symbol QINJ. Figure 8-7 shows the setup used to measure charge injection from the source to drain.
Figure 8-7 Charge-Injection Measurement Setup