ZHCSNI0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –10 V to +10 V ID = –10 mA |
25°C | 8.3 | 11 | Ω | |
| –40°C to +85°C | 14 | ||||||
| –40°C to +125°C | 16.5 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = –10 V to +10 V ID = –10 mA |
25°C | 0.06 | 0.45 | Ω | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.6 | ||||||
| RFLAT | On-resistance flatness | VS = –10 V to +10 V ID = –10 mA |
25°C | 0.01 | 0.4 | Ω | |
| –40°C to +85°C | 0.4 | ||||||
| –40°C to +125°C | 0.4 | ||||||
| RON_DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.04 | Ω/°C | ||
| IS(OFF) | Input leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –0.7 | 0.03 | 0.7 | nA |
| –40°C to +85°C | –2 | 2 | |||||
| –40°C to +125°C | –10 | 10 | |||||
| ID(OFF) | Output off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –0.7 | 0.03 | 0.7 | nA |
| –40°C to +85°C | –2 | 2 | |||||
| –40°C to +125°C | –12 | 12 | |||||
| IS(ON) ID(ON) |
Output on leakage current(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V |
25°C | –0.7 | 0.05 | 0.7 | nA |
| –40°C to +85°C | –2 | 2 | |||||
| –40°C to +125°C | –15 | 15 | |||||
| FAULT CONDITION | |||||||
| IS(FA) | Input leakage current durring overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 16.5 V, VSS = –16.5 V |
–40°C to +125°C | ±100 | µA | ||
| IS(FA) Grounded | Input leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V VDD = VSS = 0 V |
–40°C to +125°C | ±125 | µA | ||
| IS(FA) Floating | Input leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
–40°C to +125°C | ±125 | µA | ||
| ID(FA) | Output leakage current during overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 16.5 V, VSS = –16.5 V –15.5 V ≤ VD ≤ 16.5 V |
25°C | –20 | ±0.1 | 20 | nA |
| –40°C to +85°C | –30 | 30 | |||||
| –40°C to +125°C | –60 | 60 | |||||
| ID(FA) Grounded | Output leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = 0 V |
25°C | –30 | ±0.01 | 30 | nA |
| –40°C to +85°C | –50 | 50 | |||||
| –40°C to +125°C | –90 | 90 | |||||
| ID(FA) Floating | Output leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
25°C | ±2 | µA | ||
| –40°C to +85°C | ±3 | ||||||
| –40°C to +125°C | ±4 | ||||||
| SWITCHING CHARACTERISTICS | |||||||
| tON | Turn-on time | VS = 10 V, RL = 300 Ω, CL= 12 pF |
25°C | 480 | 680 | ns | |
| –40°C to +85°C | 710 | ||||||
| –40°C to +125°C | 710 | ||||||
| tOFF | Turn-off time | VS = 10 V, RL = 300 Ω, CL= 12 pF |
25°C | 50 | 100 | ns | |
| –40°C to +85°C | 120 | ||||||
| –40°C to +125°C | 150 | ||||||
| tRESPONSE | Fault response time | RL = 300 Ω, CL= 12 pF | 25°C | 100 | 350 | ns | |
| –40°C to +85°C | 380 | ||||||
| –40°C to +125°C | 400 | ||||||
| tRECOVERY | Fault recovery time | RL = 300 Ω, CL= 12 pF | 25°C | 1600 | 4500 | ns | |
| –40°C to +85°C | 4800 | ||||||
| –40°C to +125°C | 4800 | ||||||
| tRESPONSE(FLAG) | Fault flag response time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_FF = 12 pF |
25°C | 180 | ns | ||
| tRECOVERY(FLAG) | Fault flag recovery time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_FF = 12 pF |
25°C | 1.2 | µs | ||
| tBBM | Break-before-make time delay (TMUX7413F only) | VS = 10 V, RL = 300 Ω, CL= 12 pF | –40°C to +125°C | 80 | 120 | ns | |
| QJ | Charge injection | VS = 0 V, CL = 1 nF | 25°C | –300 | pC | ||
| OISO | Off-isolation | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –60 | dB | ||
| XTALK | Crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –100 | dB | ||
| BW | –3 dB bandwidth | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V |
25°C | 650 | MHz | ||
| ILOSS | Insertion loss | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –0.7 | dB | ||
| THD+N | Total harmonic distortion plus noise | RS = 50 Ω, RL = 10 kΩ, VS = 15 VPP, VBIAS = 0 V, f = 20 Hz to 20 kHz |
25°C | 0.0006 | % | ||
| CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 0 V | 25°C | 10 | pF | ||
| CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 0 V | 25°C | 12 | pF | ||
| CS(ON) CD(ON) |
Input/Output on-capacitance | f = 1 MHz, VS = 0 V | 25°C | 14 | pF | ||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 16.5 V, VSS = –16.5 V, VSELx = 0 V, 5 V, or VDD |
25°C | 0.32 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.6 | ||||||
| ISS | VSS supply current | VDD = 16.5 V, VSS = –16.5 V, VSELx = 0 V, 5 V, or VDD |
25°C | 0.26 | 0.4 | mA | |
| –40°C to +85°C | 0.4 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| IGND | GND current | 25°C | 0.06 | mA | |||
| IDD(FA) | VDD supply current under fault | VS = ± 60 V, VDD = 16.5 V, VSS = –16.5 V, VSELx = 0 V, 5 V, or VDD |
25°C | 0.27 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.6 | ||||||
| ISS(FA) | VSS supply current under fault | VS = ± 60 V, VDD = 16.5 V, VSS = –16.5 V, VSELx = 0 V, 5 V, or VDD |
25°C | 0.2 | 0.3 | mA | |
| –40°C to +85°C | 0.3 | ||||||
| –40°C to +125°C | 0.4 | ||||||
| IGND(FA) | GND current under fault | 25°C | 0.15 | mA | |||