ZHCSNI0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
| PARAMETER | VALUE |
|---|---|
| Positive supply (VDD) mux | +15 V |
| Negative supply (VSS) mux | −15 V |
| Power board supply voltage | 24 V |
| Input or output signal range non-faulted | −15 V to 15 V |
| Overvoltage protection levels | −60 V to 60 V |
| Control logic thresholds | 1.8 V compatible, up to 44 V |
| Temperature range | −40°C to +125°C |