ZHCSNI0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
The previous example shows how the fault protection of the TMUX741xF is utilized to protect downstream components from damage due to incorrect wiring connections from the power module. Figure 10-2 shows an example of positive overvoltage fault response with a fast fault ramp rate of 50 V/µs. Figure 10-3 shows the extremely flat on-resistance across source voltage while operating within a common signal range of ±10 V. These features make the TMUX741xF an ideal solution for factory automation applications that may face various fault conditions but also require excellent linearity and low distortion.
Figure 10-2 Positive Overvoltage Response
Figure 10-3 RON Flatness in Non-Fault Region