ZHCSNI0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
at TA = 25°C, VDD = 15 V, and VSS = –15 V (unless otherwise noted)

| Dual Supply Voltages |

| Flatest RON region for all supply voltages shown |

| ±20 V Supply Flatest Ron Region |

| Single Supply Flat Ron Region |

| Single Supply Voltages |

| 36 V VDD Flatest Ron Region |

| VDD = 12 V, VSS = 0 V |

| VDD = 36 V, VSS = 0 V |

| VDD = 36 V, VSS = 0 V |

| ±15 V Dual Supply |

| VDD = 12 V Single Supply |

| ±15 V Dual Supply |





| 50 V/µs Ramp Rate |

| 50 V/µs Ramp Rate |


| Dual Supply Flat Ron Region |

| ±15 V Supply Flatest Ron Region |

| Single Supply Voltages |

| 12 V VDD Flatest Ron Region |

| Single Supply Flat Ron Region |

| 44 V VDD Flatest Ron Region |

| VDD = 15 V, VSS = –15 V |

| VDD = +20 V, VSS = –20 V |

| VDD = +20 V, VSS = –20 V |

| ±20 V Dual Supply |

| VDD = 36 V Single Supply |






| 4 V/µs Ramp Rate |

| 4 V/µs Ramp Rate |