ZHCSNN1A February 2023 – September 2023 TMUX7221 , TMUX7222
PRODUCTION DATA
Crosstalk is defined as the ratio of the signal at the drain pin (D) of a different channel, when a signal is applied at the source pin (Sx) of an on-channel. Figure 7-9 shows the setup used to measure, and the equation used to calculate crosstalk.