ZHCSLO8D November 2020 – January 2022 TMUX6208 , TMUX6209
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
PW (TSSOP) |
±15 V Dual Supply | 300 | 190 | 110 | mA |
+36 V Single Supply(1) | 280 | 170 | 100 | mA | |
+12 V Single Supply | 220 | 150 | 90 | mA | |
±5 V Dual Supply | 210 | 140 | 90 | mA | |
+5 V Single Supply | 170 | 110 | 70 | mA | |
RUM (WQFN) | ±15 V Dual Supply | 400 | 230 | 120 | mA |
+36 V Single Supply(1) | 380 | 220 | 110 | mA | |
+12 V Single Supply | 310 | 190 | 100 | mA | |
±5 V Dual Supply | 300 | 190 | 100 | mA | |
+5 V Single Supply | 230 | 150 | 90 | mA |