ZHCSLO8D November 2020 – January 2022 TMUX6208 , TMUX6209
PRODUCTION DATA
One example to take advantage of TMUX6208 performance is the implementation of multiplexed data aquisition front end for multiple input sensors. Applications such as analog input modules for programmable logic controllers (PLCs), data aquisition (DAQ), and seminconducter test systems commonly need to monitor multiple signals into a single ADC channel. The multiple inputs can come from different system voltages being montitored, or environemental sensors such as temperature or humidity. Figure 9-1 shows a simplified example of monitoring multiple inputs into a single ADC using a multiplexer.