ZHCSLO8E November 2020 – July 2024 TMUX6208 , TMUX6209
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VDD = +4.5 V, VSS = –4.5 V VS = –4.5 V to +4.5 V ID = –10 mA |
25°C | 7 | 13.5 | Ω | |
| –40°C to +85°C | 16.2 | Ω | |||||
| –40°C to +125°C | 18.5 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = –4.5 V to +4.5 V ID = –10 mA |
25°C | 0.2 | 0.7 | Ω | |
| –40°C to +85°C | 0.8 | Ω | |||||
| –40°C to +125°C | 0.9 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = –4.5 V to +4.5 V ID = –10 mA |
25°C | 2 | 3.8 | Ω | |
| –40°C to +85°C | 4.2 | Ω | |||||
| –40°C to +125°C | 4.9 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.03 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = +5.5 V, VSS = –5.5 V Switch state is off VS = +4.5 V / –4.5 V VD = –4.5 V / + 4.5 V |
25°C | –0.5 | 0.02 | 0.5 | nA |
| –40°C to +85°C | –1.5 | 1.5 | nA | ||||
| –40°C to +125°C | –8 | 8 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = +5.5 V, VSS = –5.5 V Switch state is off VS = +4.5 V / –4.5 V VD = –4.5 V / + 4.5 V |
25°C | –0.5 | 0.04 | 0.5 | nA |
| –40°C to +85°C | –3.5 | 3.5 | nA | ||||
| –40°C to +125°C | –28 | 28 | nA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = +5.5 V, VSS = –5.5 V Switch state is on VS = VD = ±4.5 V |
25°C | –0.5 | 0.04 | 0.5 | nA |
| –40°C to +85°C | –3 | 3 | nA | ||||
| –40°C to +125°C | –26 | 26 | nA | ||||
| LOGIC INPUTS (EN, A0, A1, A2) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 0.4 | 2 | µA | ||
| IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = +5.5 V, VSS = –5.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 25 | 38 | µA | |
| –40°C to +85°C | 44 | µA | |||||
| –40°C to +125°C | 55 | µA | |||||
| ISS | VSS supply current | VDD = +5.5 V, VSS = –5.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 2 | 6.2 | µA | |
| –40°C to +85°C | 7 | µA | |||||
| –40°C to +125°C | 15 | µA | |||||