4 Revision History
Changes from Revision C (August 2021) to Revision D (January 2022)
- Updated the Truth Tables sectionGo
Changes from Revision B (April 2021) to Revision C (August 2021)
- 将 TMUX6208 和 TMUX6209 的 QFN 封装状态从预发布 更改为正在供货
Go
- Added ESD detail for RUM packageGo
- Added the Integrated Pull-Down Resistor on Logic Pins
sectionGo
- Updated the Ultra-Low Charge Injection
sectionGo
- Updated the TMUX620x Layout Example figures in the Layout
Example sectionGo
Changes from Revision A (January 2021) to Revision B (April 2021)
- Added thermal information for QFN packageGo
- Added IDC specs for QFN package in Source or Drain Continuous Current table Go
- Updated VDD rise time value from 100ns to 1µs in TON(VDD) test conditionGo
- Updated CL value from 1nF to 100pF in Charge Injection test conditionGo
Changes from Revision * (November 2020) to Revision A (January 2021)