ZHCSJG7D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0V to VDD ISD = 10mA Refer to On-resistance |
25°C | 70 | Ω | ||
| –40°C to +85°C | 105 | Ω | |||||
| –40°C to +125°C | 105 | Ω | |||||
| IS(OFF) | Source off leakage current(1) | VDD = 1.32V Switch Off VD = 1V / 0.8V VS = 0.8V / 1V Refer to Off-leakage current |
25°C | –0.05 | ±0.001 | 0.05 | nA |
| –40°C to +85°C | –0.2 | 0.2 | nA | ||||
| –40°C to +125°C | –0.9 | 0.9 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = 1.32V Switch Off VD = 1V / 0.8V VS = 0.8V / 1V Refer to Off-leakage current |
25°C | –0.05 | ±0.001 | 0.05 | nA |
| –40°C to +85°C | –0.2 | 0.2 | nA | ||||
| –40°C to +125°C | –0.9 | 0.9 | nA | ||||
| ID(ON) IS(ON) |
Channel on leakage current | VDD = 1.32V Switch On VD = VS = 1V / 0.8V Refer to On-leakage current |
25°C | –0.1 | ±0.005 | 0.1 | nA |
| –40°C to +85°C | –0.35 | 0.35 | nA | ||||
| –40°C to +125°C | –2 | 2 | nA | ||||
| LOGIC INPUTS (SEL) | |||||||
| VIH | Input logic high | –40°C to +125°C | 0.96 | 5.5 | V | ||
| VIL | Input logic low | –40°C to +125°C | 0 | 0.36 | V | ||
| IIH IIL |
Input leakage current | 25°C | ±0.005 | µA | |||
| IIH IIL |
Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
| CIN | Logic input capacitance | 25°C | 1 | pF | |||
| CIN | Logic input capacitance | –40°C to +125°C | 2 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | Logic inputs = 0V or 5.5V | 25°C | 0.001 | µA | ||
| –40°C to +125°C | 0.38 | µA | |||||
| DYNAMIC CHARACTERISTICS | |||||||
| tTRAN | Transition time from control input | VS = 1V RL = 200Ω, CL = 15pF Refer to Transition time |
25°C | 55 | ns | ||
| –40°C to +85°C | 190 | ns | |||||
| –40°C to +125°C | 190 | ns | |||||
| QC | Charge Injection | VS = 1V RS = 0Ω, CL = 1nF Refer to Charge injection |
25°C | –1.5 | pC | ||
| OISO | Off Isolation | RL = 50Ω, CL = 5pF f = 1MHz Refer to Off isolation |
25°C | –62 | dB | ||
| RL = 50Ω, CL = 5pF f = 10MHz Refer to Off isolation |
25°C | –42 | dB | ||||
| BW | Bandwidth | RL = 50Ω, CL = 5pF Refer to Bandwidth |
25°C | 300 | MHz | ||
| CSOFF | Source off capacitance | f = 1MHz | 25°C | 6 | pF | ||
| CDOFF | Drain off capacitance | f = 1MHz | 25°C | 10 | pF | ||
| CSON CDON |
On capacitance | f = 1MHz | 25°C | 17 | pF | ||