ZHCSJG7D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For this design example, use the parameters listed in Table 9-1.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 3.3V |
| Input / Output signal range | 0µA to 10µA |
| Control logic thresholds | 1.8V compatible |