ZHCSJG7D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | –0.5 | 6 | V |
| VSEL | Logic control input pin voltage (SELx) | –0.5 | 6 | V |
| ISEL | Logic control input pin current (SELx) | –30 | 30 | mA |
| VS or VD | Source or drain voltage (Sx, Dx) | –0.5 | VDD+0.5 | V |
| IS or ID (CONT) | Source or drain continuous current (Sx, Dx) | IDC ± 10 %(4) | IDC ± 10 %(4) | mA |
| IS or ID (PEAK) | Source and drain peak current: (1 ms period max, 10% duty cycle maximum) (Sx, Dx) | Ipeak ± 10 %(4) | Ipeak ± 10 %(4) | mA |
| Tstg | Storage temperature | –65 | 150 | °C |
| Ptot | Total power dissipation(5)(6) | 250 | mW | |
| TJ | Junction temperature | 150 | °C | |