ZHCSJG7D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PIN | TYPE(1) | DESCRIPTION(2) | |
|---|---|---|---|
| NAME | NO. | ||
| D | 1 | I/O | Drain pin. Can be an input or output. |
| S | 2 | I/O | Source pin. Can be an input or output. |
| GND | 3 | P | Ground (0V) reference |
| SEL | 4 | I | Logic control input. Controls the switch state as shown in Section 8.4.1. |
| VDD | 5 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |