SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
| Terms and Acronyms | Description | Comments |
|---|---|---|
| ADC | Analog To Digital Converter | |
| AHB | Advanced High-performance Bus | Part of the R4 core |
| CCM-R4 | CPU Compare Module for CortexTM-R4F | |
| CRC | Cyclic Redundancy Check Controller | |
| DAP | Debug Access Port | DAP is an implementation of an ARM Debug Interface. |
| DCAN | Controller Area Network | |
| DMA | Direct Memory Access | |
| DMM | Data Modification Module | |
| ECC | Error Correction Code | |
| EMIF | External Memory Interface | |
| ESM | Error Signaling Module | |
| ETM | Embedded Trace Module | |
| FMzPLL | Frequency-Modulated Zero-Pin Phase-Locked Loop | |
| FPLL | FlexRay Phase-Locked Loop | |
| GIO | General-Purpose Input/Output | |
| HET | High-End Timer | |
| ICEPICK | In Circuit Emulation TAP (Test Access Port) Selection Module | ICEPick can connect or isolate a module level TAP to or from a higher level chip TAP. ICEPick was designed with both emulation and test requirements in mind. |
| JTAG | Joint Test Access Group | IEEE Committee responsible for Test Access Ports |
| LBIST | Logic Built-In Self Test | Test the integrity of R4 CPU |
| LIN | Local Interconnect Network | |
| VIM | Vectored Interrupt Manager | |
| MibSPI | Multi-Buffered Serial Peripheral Interface | |
| MPU | Memory Protection Unit | |
| OSC | Oscillator | |
| PBIST | Programmable Built-In Self Test | Test the integrity of SRAM |
| PCR | Peripheral Central Resource | |
| POM | Parameter Overlay Module | The POM provides a mechanism to redirect accesses to non-volatile memory into a volatile memory external to the device. |
| PSA | Parallel Signature Analysis | |
| RTI | Real-Time Interrupt | |
| RTP | RAM Trace Port | |
| SCR | Switch Central Resource | |
| SCI | Serial Communication Interface | |
| SECDED | Single Error Correction and Double Error Detection | |
| STC | Self Test Controller | |
| SYS | System Module | |
| TU | Transfer Unit | |
| VBUS | Virtual Bus | One of the protocols that comprises CBA (Common Bus Architecture) |
| VBUSP | Virtual Bus-Pipelined | One of the protocols that comprises CBA (Common Bus Architecture) |
| VMON | Voltage Monitor |