SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
The table below shows the different configurations options offered in the TMS570LS series of devices:
Feature | TMS570LS20216 | TMS570LS20206 | TMS570LS10216 | TMS570LS10206 | TMS570LS10116 | TMS570LS10106 | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Package | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA | 144 QFP |
Type | (ZWT) | (PGE) | (ZWT) | (PGE) | (ZWT) | (PGE) | (ZWT) | (PGE) | (ZWT) | (PGE) | (ZWT) | (PGE) |
Speed | 160MHz | 140MHz | 160MHz | 140MHz | 160MHz | 140MHz | 160MHz | 140MHz | 160MHz | 140MHz | 160MHz | 140MHz |
Flash Size | 2MB | 2MB | 2MB | 2MB | 1MB | 1MB | 1MB | 1MB | 1MB | 1MB | 1MB | 1MB |
RAM Size | 160KB | 160KB | 160KB | 160KB | 160KB | 160KB | 160KB | 160KB | 128KB | 128KB | 128KB | 128KB |
FlexRay | 2ch | 2ch | - | - | 2ch | 2ch | - | - | 2ch | 2ch | - | - |
CAN | 3 | 2 | 3 | 2 | 3 | 2 | 3 | 2 | 3 | 2 | 3 | 2 |
MibSPI | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
UART / LIN | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
NHET Channels | 32 | 25 | 32 | 25 | 32 | 25 | 32 | 25 | 32 | 25 | 32 | 25 |
12-Bit ADC Channels | 24 | 20 | 24 | 20 | 24 | 20 | 24 | 20 | 24 | 20 | 24 | 20 |
EMIF | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - |
GIO | 16 | 8 | 16 | 8 | 16 | 8 | 16 | 8 | 16 | 8 | 16 | 8 |
ETM | 32-bit | - | 32-bit | - | 32-bit | - | 32-bit | - | 32-bit | - | 32-bit | - |
RTP | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - |
DMM | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - | 16-bit | - |