SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |||
---|---|---|---|---|---|---|---|---|
Vhys | Input hysteresis | 0.15 | V | |||||
VIL | Low-level input voltage | All inputs(2) | -0.3 | 0.8 | V | |||
VIH | High-level input voltage | All inputs | 2 | VCCIO + 0.3 | V | |||
VOL | Low-level output voltage | IOL = IOL MAX | 0.2 VCCIO | V | ||||
IOL = 50 µA | 0.2 | |||||||
VOH | High-level output voltage | IOH = IOH MAX | 0.8 VCCIO | V | ||||
IOH = 50 µA | VCCIO - 0.2 | |||||||
VILoscin | Low-level input voltage | OSCIN | -0.3 | 0.2 VCC | V | |||
VIHoscin | High-level input voltage | OSCIN | 0.8 VCC | VCC + 0.3 | V | |||
VMON | Voltage monitoring threshold | VCC low | 1.0 | 1.2 | 1.35 | V | ||
VCC high | 1.7 | 2 | 2.38 | |||||
VCCIO low | 2.0 | 2.4 | 3.0 | |||||
IIC | Input clamp current | VI < VSSIO - 0.3 or VI > VCCIO + 0.3 | -2 | 2 | mA | |||
II | Input current (I/O pins) | IIL Pulldown | VI = VSS | -1 | 1 | µA | ||
IIH Pulldown 20 uA | VI = VCCIO | 5 | 40 | |||||
IIH Pulldown 100 uA | VI = VCCIO | 40 | 195 | |||||
IIL Pullup 20 uA | VI = VSS | -40 | -5 | |||||
IIL Pullup 100 uA | VI = VSS | -195 | -40 | |||||
IIH Pullup | VI = VCCIO | -1 | 1 | |||||
All other pins | No pullup or pulldown | -1 | 1 | |||||
IOL | Low-level output current | TDO | VOL = VOL MAX | 8 | mA | |||
TDI | ||||||||
TMS | ||||||||
RTCK | ||||||||
ECLK | ||||||||
FRAYTX1 | ||||||||
FRAYTXEN1 | ||||||||
FRAYTX2 | ||||||||
FRAYTXEN2 | ||||||||
DMMENA | ||||||||
ETMTRACECTL | ||||||||
ETMTRACECLKOUT | ||||||||
ETMDATA[31:0] | ||||||||
RTPSYNC | ||||||||
RTPCLK | ||||||||
RTPDATA[15:0] | ||||||||
EMIFWE | ||||||||
EMIFOE | ||||||||
EMIFCS[3:0] | ||||||||
EMIFDATA[15:0] | ||||||||
EMIFADD[21:0] | ||||||||
EMIFBADD[1:0] | ||||||||
EMIFDQM[1:0] | ||||||||
ERROR | ||||||||
IOL | Low-level output current | RST | VOL = VOL MAX | 4 | mA | |||
MIBSPI1CLK | ||||||||
MIBSPI1SIMO | ||||||||
MIBSPI1SOMI | ||||||||
MIBSPI3CLK | ||||||||
MIBSPI3SIMO | ||||||||
MIBSPI3SOMI | ||||||||
MIBSPI5CLK | ||||||||
MIBSPI5SIMO[3:0] | ||||||||
MIBSPI5SOMI[3:0] | ||||||||
DMMDATA[15:8] | ||||||||
DMMDATA[4] | ||||||||
All other output pins | 2 | |||||||
IOH | High-level output current | TDO | VOH = VOH MIN | -8 | mA | |||
TDI | ||||||||
TMS | ||||||||
RTCK | ||||||||
ECLK | ||||||||
FRAYRX1 | ||||||||
FRAYTX1 | ||||||||
FRAYTXEN1 | ||||||||
FRAYRX2 | ||||||||
FRAYTX2 | ||||||||
FRAYTXEN2 | ||||||||
ETMTRACECTL | ||||||||
ETMTRACECLKOUT | ||||||||
ETMDATA[31:0] | ||||||||
RTPSYNC | ||||||||
RTPCLK | ||||||||
RTPDATA[15:0] | ||||||||
DMMENA | ||||||||
EMIFWE | ||||||||
EMIFOE | ||||||||
EMIFCS[3:0] | ||||||||
EMIFDATA[15:0] | ||||||||
EMIFADD[21:0] | ||||||||
EMIFBADD[1:0] | ||||||||
EMIFDQM[1:0] | ||||||||
ERROR | ||||||||
IOH | High-level output current | RST | VOH = VOH MIN | -4 | mA | |||
MIBSPI1CLK | ||||||||
MIBSPI1SIMO | ||||||||
MIBSPI1SOMI | ||||||||
MIBSPI3CLK | ||||||||
MIBSPI3SIMO | ||||||||
MIBSPI3SOMI | ||||||||
MIBSPI5CLK | ||||||||
MIBSPI5SIMO[3:0] | ||||||||
MIBSPI5SOMI[3:0] | ||||||||
DMMDATA[15:8] | ||||||||
DMMDATA[4] | ||||||||
All other output pins | -2 | |||||||
ICC(3) | VCC Digital supply current (Operating mode) | All packages | HCLK = 100MHz, VCLK = 100MHz | 350 | mA | |||
HCLK = 140MHz, VCLK= 70MHz | 390 | mA | ||||||
BGA packages | HCLK = 160MHz, VCLK = 80MHz | 430 | mA | |||||
VCC Digital supply current (CPU selftest mode: LBIST)(4)(5) | All packages | STCCLK = 46.666MHz | Peak | 510 | mA | |||
STCCLK = 50.0MHz | Peak | 540 | mA | |||||
BGA packages | STCCLK = 53.333MHz | Peak | 580 | mA | ||||
VCC Digital supply current (Mem selftest mode: PBIST)(4)(6) | All packages | HCLK=80MHz, VCLK=40MHz | Peak | 340 | mA | |||
HCLK=100MHz, VLCK=100MHz | Peak | 430 | mA | |||||
VCC Digital supply current (doze mode) | OSCIN = 6 MHz, VCC = 1.65 V(7) | 35 | mA | |||||
VCC Digital supply current (snooze mode) | All frequencies, VCC = 1.65 V(7) | 30 | mA | |||||
VCC Digital supply current (sleep mode) | All frequencies, VCC = 1.65 V(7) | 25 | mA | |||||
ICCIO | VCCIO Digital supply current (operating mode) | No DC load, VCCIO = 3.6 V(8) | 15 | mA | ||||
VCCIO Digital supply current (doze mode) | No DC load, VCCIO = 3.6 V(8) | 700 | µA | |||||
VCCIO Digital supply current (snooze mode) | No DC load, VCCIO = 3.6 V(8) | 100 | µA | |||||
VCCIO Digital supply current (sleep mode) | No DC load, VCCIO = 3.6 V(8) | 100 | µA | |||||
ICCAD | VCCAD supply current (operating mode) | All frequencies, VCCAD = 3.6 V | 30 | mA | ||||
VCCAD supply current (doze mode) | All frequencies, VCCAD = 3.6 V(7) | 200 | µA | |||||
VCCAD supply current (snooze mode) | All frequencies, VCCAD = 3.6 V(7) | 200 | µA | |||||
VCCAD supply current (sleep mode) | All frequencies, VCCAD = 3.6 V(7) | 200 | µA | |||||
ICCP | VCCP pump supply current | VCCP = 3.6 V read operation | 25 | mA | ||||
VCCP = 3.6 V program(9) | 90 | mA | ||||||
VCCP = 3.6 V erase | 90 | mA | ||||||
VCCP = 3.6 V doze mode(7) | 5 | µA | ||||||
VCCP = 3.6 V snooze mode(7) | 5 | µA | ||||||
VCCP = 3.6 V sleep mode(7) | 5 | µA | ||||||
CI | Input capacitance(10) | 2 | pF | |||||
CO | Output capacitance | 3 | pF |