SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
MIN | NOM | MAX | Unit | |||
---|---|---|---|---|---|---|
VCC | Digital logic supply voltage (Core) | 1.35 | 1.5 | 1.65 | V | |
VCCIO | Digital logic supply voltage (I/O) | 3 | 3.3 | 3.6 | V | |
VCCAD | MibADC supply voltage | 3 | 3.3 | 3.6 | V | |
VCCP | Flash pump supply voltage | 3 | 3.3 | 3.6 | V | |
VSS | Digital logic supply ground | 0 | V | |||
VSSAD | MibADC supply ground | -0.1 | 0.1 | V | ||
TA | Operating free-air temperature | Q version | -40 | 125 | °C | |
TJ | Operating junction temperature | -40 | 150 | °C |