SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
The direct-memory access (DMA) controller transfers data to and from any specified location in the device memory map. The DMA supports data transfer for both on-chip memories and peripherals.
The DMA controller on this device supports 16 channels and 32 request lines. Each of the 32 DMA requests are assigned by default to one of the 16 available channels. For DMA requests multiplexed between multiple sources, the DMA controller cannot differentiate between the multiple sources and the user has to ensure that multiple sources are not enabled at the same time. Please refer to the DMA Specification in the TRM for more details.
The DMA request configuration is shown in the following table.
Modules | DMA Request Sources | DMA Request |
---|---|---|
MIBSPI1 | MIBSPI1[1](1) | DMAREQ[0] |
MIBSPI1 | MIBSPI1[0](2) | DMAREQ[1] |
Reserved | Reserved | DMAREQ[2] |
Reserved | Reserved | DMAREQ[3] |
MIBSPI1 / MIBSPI3 / DCAN2 | MIBSPI1[2] / MIBSPI3[2] / DCAN2 IF3 | DMAREQ[4] |
MIBSPI1 / MIBSPI3 / DCAN2 | MIBSPI1[3] / MIBSPI3[3] / DCAN2 IF2 | DMAREQ[5] |
MIBSPIP5 / DCAN1 | MIBSPIP5[2] / DCAN1 IF2 | DMAREQ[6] |
MIBADC1 / MIBSPIP5 | MIBADC1 event / MIBSPIP5[3] | DMAREQ[7] |
MIBSPI1 / MIBSPI3 / DCAN1 | MIBSPI1[4] / MIBSPI3[4] / DCAN1 IF1 | DMAREQ[8] |
MIBSPI1 / MIBSPI3 / DCAN2 | MIBSPI1[5] / MIBSPI3[5] / DCAN2 IF1 | DMAREQ[9] |
MIBADC1 / MIBSPIP5 | MIBADC1 G1 / MIBSPIP5[4] | DMAREQ[10] |
MIBADC1 / MIBSPIP5 | MIBADC1 G2 / MIBSPIP5[5] | DMAREQ[11] |
RTI / MIBSPI1 / MIBSPI3 | RTI DMAREQ0 / MIBSPI1[6] / MIBSPI3[6] | DMAREQ[12] |
RTI / MIBSPI1 / MIBSPI3 | RTI DMAREQ1 / MIBSPI1[7] / MIBSPI3[7] | DMAREQ[13] |
MIBADC2 / MIBSPI3 / MIBSPIP5 | MIBADC2 event / MIBSPI3[1](1) / MIBSPIP5[6] | DMAREQ[14] |
MIBSPI3 / MIBSPIP5 | MIBSPI3[0]† / MIBSPIP5[7] | DMAREQ[15] |
MIBADC2 / MIBSPI1 / MIBSPI3 / DCAN1 | MIBADC2 G1 / MIBSPI1[8] / MIBSPI3[8] / DCAN1 IF3 | DMAREQ[16] |
MIBADC2 / MIBSPI1 / MIBSPI3 / DCAN3 | MIBADC2 G2 / MIBSPI1[9] / MIBSPI3[9] / DCAN3 IF1 | DMAREQ[17] |
RTI / MIBSPIP5 | RTI DMAREQ2 / MIBSPIP5[8] | DMAREQ[18] |
RTI / MIBSPIP5 | RTI DMAREQ3 / MIBSPIP5[9] | DMAREQ[19] |
LIN2 / NHET / DCAN3 | LIN2 receive / NHET DMAREQ[4] / DCAN3 IF2 | DMAREQ[20] |
LIN2 / NHET / DCAN3 | LIN2 transmit / NHET DMAREQ[5] / DCAN3 IF3 | DMAREQ[21] |
MIBSPI1 / MIBSPI3 / MIBSPIP5 | MIBSPI1[10] / MIBSPI3[10] / MIBSPIP5[10] | DMAREQ[22] |
MIBSPI1 / MIBSPI3 / MIBSPIP5 | MIBSPI1[11] / MIBSPI3[11] / MIBSPIP5[11] | DMAREQ[23] |
NHET / MIBSPIP5 | NHET DMAREQ[6] / MIBSPIP5[12] | DMAREQ[24] |
NHET / MIBSPIP5 | NHET DMAREQ[7] / MIBSPIP5[13] | DMAREQ[25] |
CRC / MIBSPI1 / MIBSPI3 | CRC DMAREQ[0] / MIBSPI1[12] / MIBSPI3[12] | DMAREQ[26] |
CRC / MIBSPI1 / MIBSPI3 | CRC DMAREQ[1] / MIBSPI1[13] / MIBSPI3[13] | DMAREQ[27] |
LIN1 / MIBSPIP5 | LIN1 receive / MIBSPIP5[14] | DMAREQ[28] |
LIN1 / MIBSPIP5 | LIN1 transmit / MIBSPIP5[15] | DMAREQ[29] |
MIBSPI1 / MIBSPI3 / MIBSPIP5 | MIBSPI1[14] / MIBSPI3[14] / MIBSPIP5[1](1) | DMAREQ[30] |
MIBSPI1 / MIBSPI3 / MIBSPIP5 | MIBSPI1[15] / MIBSPI3[15] / MIBSPIP5[0](2) | DMAREQ[31] |