SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Parameter | Description/Conditions | Min | TYP | Max | Unit | ||
---|---|---|---|---|---|---|---|
Rmux | Analog input mux on-resistance | 250 | Ω | ||||
Rsamp | ADC sample switch on-resistance | 150 | 250 | Ω | |||
Cmux | Input mux capacitance | 16 | pF | ||||
Csamp | ADC sample capacitance | 11 | 12 | 13 | pF | ||
IAIL | Analog input leakage current | Input leakage per ADC input pin | –200 | 200 | nA | ||
IADREFHI | ADREFHI input current | ADREFHI = 3.6 V, ADREFLO = VSSAD | 5 | mA | |||
CR | Conversion range over which specified accuracy is maintained | ADREFHI - ADREFLO | 3 | 3.6 | V | ||
EDNL | Differential nonlinearity error | Difference between the actual step width and the ideal value. | ±2 | LSB | |||
EINL | Integral nonlinearity error | Maximum deviation from the best straight line through the MibADC. MibADC transfer characteristics, excluding the quantization error. | ± 2 | LSB | |||
ETOT | Total error/Absolute accuracy | Maximum value of the difference between an analog value and the ideal midstep value. | Executing periodic internal calibration | ± 4(2) | LSB | ||
No calibration | ± 8 | LSB |