ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This section describes the F281x oscillator, PLL and clocking mechanisms, the watchdog function and the low-power modes. Figure 6-19 shows the various clock and reset domains in the F281x devices that will be discussed.
The PLL, clocking, watchdog and low-power modes, are controlled by the registers listed in Table 6-27.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
|---|---|---|---|
| Reserved | 0x00 7010 – 0x00 7017 | 8 | |
| Reserved | 0x00 7018 | 1 | |
| Reserved | 0x00 7019 | 1 | |
| HISPCP | 0x00 701A | 1 | High-Speed Peripheral Clock Prescaler Register for HSPCLK clock |
| LOSPCP | 0x00 701B | 1 | Low-Speed Peripheral Clock Prescaler Register for LSPCLK clock |
| PCLKCR | 0x00 701C | 1 | Peripheral Clock Control Register |
| Reserved | 0x00 701D | 1 | |
| LPMCR0 | 0x00 701E | 1 | Low-Power Mode Control Register 0 |
| LPMCR1 | 0x00 701F | 1 | Low-Power Mode Control Register 1 |
| Reserved | 0x00 7020 | 1 | |
| PLLCR | 0x00 7021 | 1 | PLL Control Register(2) |
| SCSR | 0x00 7022 | 1 | System Control and Status Register |
| WDCNTR | 0x00 7023 | 1 | Watchdog Counter Register |
| Reserved | 0x00 7024 | 1 | |
| WDKEY | 0x00 7025 | 1 | Watchdog Reset Key Register |
| Reserved | 0x00 7026 – 0x00 7028 | 3 | |
| WDCR | 0x00 7029 | 1 | Watchdog Control Register |
| Reserved | 0x00 702A – 0x00 702F | 6 |