ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| ERASE/PROGRAM
TEMPERATURE |
MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Nf | Flash endurance for the array (Write/Erase cycles) | –40°C to 125°C (ambient) | 20000(2) | 50000(2) | cycles | |
| NOTP | OTP endurance for the array (Write cycles) | –40°C to 125°C (ambient) | 1 | write | ||