ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The F281x devices contain three peripheral register spaces. The spaces are categorized as follows:
Peripheral Frame 0: | These are peripherals that are mapped directly to the CPU memory bus.
See Table 6-18. |
Peripheral Frame 1: | These are peripherals that are mapped to the 32-bit peripheral bus.
See Table 6-19. |
Peripheral Frame 2: | These are peripherals that are mapped to the 16-bit peripheral bus.
See Table 6-20. |
NAME | ADDRESS RANGE | SIZE (x16) | ACCESS TYPE(2) |
---|---|---|---|
Device Emulation Registers | 0x00 0880 – 0x00 09FF | 384 | EALLOW protected |
Reserved | 0x00 0A00 – 0x00 0A7F | 128 | |
FLASH Registers(3) | 0x00 0A80 – 0x00 0ADF | 96 | EALLOW protected
CSM Protected |
Code Security Module Registers | 0x00 0AE0 – 0x00 0AEF | 16 | EALLOW protected |
Reserved | 0x00 0AF0 – 0x00 0B1F | 48 | |
XINTF Registers | 0x00 0B20 – 0x00 0B3F | 32 | Not EALLOW protected |
Reserved | 0x00 0B40 – 0x00 0BFF | 192 | |
CPU-TIMER0/1/2 Registers | 0x00 0C00 – 0x00 0C3F | 64 | Not EALLOW protected |
Reserved | 0x00 0C40 – 0x00 0CDF | 160 | |
PIE Registers | 0x00 0CE0 – 0x00 0CFF | 32 | Not EALLOW protected |
PIE Vector Table | 0x00 0D00 – 0x00 0DFF | 256 | EALLOW protected |
Reserved | 0x00 0E00 – 0x00 0FFF | 512 |
NAME | ADDRESS RANGE | SIZE (x16) | ACCESS TYPE |
---|---|---|---|
eCAN Registers | 0x00 6000 – 0x00 60FF | 256
(128 x 32) |
Some eCAN control registers (and selected bits in other eCAN control registers) are EALLOW-protected. |
eCAN Mailbox RAM | 0x00 6100 – 0x00 61FF | 256
(128 x 32) |
Not EALLOW-protected |
Reserved | 0x00 6200 – 0x00 6FFF | 3584 |
NAME | ADDRESS RANGE | SIZE (x16) | ACCESS TYPE |
---|---|---|---|
Reserved | 0x00 7000 – 0x00 700F | 16 | |
System Control Registers | 0x00 7010 – 0x00 702F | 32 | EALLOW Protected |
Reserved | 0x00 7030 – 0x00 703F | 16 | |
SPI-A Registers | 0x00 7040 – 0x00 704F | 16 | Not EALLOW Protected |
SCI-A Registers | 0x00 7050 – 0x00 705F | 16 | Not EALLOW Protected |
Reserved | 0x00 7060 – 0x00 706F | 16 | |
External Interrupt Registers | 0x00 7070 – 0x00 707F | 16 | Not EALLOW Protected |
Reserved | 0x00 7080 – 0x00 70BF | 64 | |
GPIO Mux Registers | 0x00 70C0 – 0x00 70DF | 32 | EALLOW Protected |
GPIO Data Registers | 0x00 70E0 – 0x00 70FF | 32 | Not EALLOW Protected |
ADC Registers | 0x00 7100 – 0x00 711F | 32 | Not EALLOW Protected |
Reserved | 0x00 7120 – 0x00 73FF | 736 | |
EV-A Registers | 0x00 7400 – 0x00 743F | 64 | Not EALLOW Protected |
Reserved | 0x00 7440 – 0x00 74FF | 192 | |
EV-B Registers | 0x00 7500 – 0x00 753F | 64 | Not EALLOW Protected |
Reserved | 0x00 7540 – 0x00 774F | 528 | |
SCI-B Registers | 0x00 7750 – 0x00 775F | 16 | Not EALLOW Protected |
Reserved | 0x00 7760 – 0x00 77FF | 160 | |
McBSP Registers | 0x00 7800 – 0x00 783F | 64 | Not EALLOW Protected |
Reserved | 0x00 7840 – 0x00 7FFF | 1984 |