ZHCSA13P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
Table 9-17 summarizes the various modes.
| MODE | LPMCR0(1:0) | OSCCLK | CLKIN | SYSCLKOUT | EXIT(1) |
|---|---|---|---|---|---|
| IDLE | 00 | On | On | On | XRS, CPU watchdog interrupt, any enabled interrupt |
| STANDBY | 01 | On (CPU watchdog still running) | Off | Off | XRS, CPU watchdog interrupt, GPIO Port A signal, debugger(2) |
| HALT(3) | 1X | Off (on-chip crystal oscillator and PLL turned off, zero-pin oscillator and CPU watchdog state dependent on user code.) | Off | Off | XRS, GPIO Port A signal, debugger(2), CPU watchdog |
The various low-power modes operate as follows:
| IDLE Mode: | This mode is exited by any enabled interrupt that is recognized by the processor. The LPM block performs no tasks during this mode as long as the LPMCR0(LPM) bits are set to 0,0. | |
| STANDBY Mode: | Any GPIO port A signal (GPIO[31:0]) can wake the device from STANDBY mode. The user must select which signal(s) will wake the device in the GPIOLPMSEL register. The selected signal(s) are also qualified by the OSCCLK before waking the device. The number of OSCCLKs is specified in the LPMCR0 register. | |
| HALT Mode: | CPU watchdog, XRS, and any GPIO port A signal (GPIO[31:0]) can wake the device from HALT mode. The user selects the signal in the GPIOLPMSEL register. |
The low-power modes do not affect the state of the output pins (PWM pins included). They will be in whatever state the code left them in when the IDLE instruction was executed. See the System Control chapter in the TMS320F2802x,TMS320F2802xx Technical Reference Manual for more details.