SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| Receive Timing | |||||
| 4 | tw(RXSTART) | Pulse width, receive Start bit | 0.96U(1) | 1.05U | ns |
| 5 | tw(RXH) | Pulse width, receive data/parity bit high | 0.96U | 1.05U | ns |
| 5 | tw(RXL) | Pulse width, receive data/parity bit low | 0.96U | 1.05U | ns |
| 6 | tw(RXSTOP1) | Pulse width, receive Stop bit 1 | 0.96U | 1.05U | ns |
| 6 | tw(RXSTOP15) | Pulse width, receive Stop bit 1.5 | 1.5*(0.96U) | 1.5*(1.05U) | ns |
| 6 | tw(RXSTOP2) | Pulse width, receive Stop bit 2 | 2*(0.96U) | 2*(1.05U) | ns |
| Autoflow Timing Requirements | |||||
| 8 | td(CTSL-TX) | Delay time, CTS asserted to Start bit transmit | P(2) | 5P | ns |
Figure 5-16 UART Receive Timing Waveform
Figure 5-17 UART CTS (Clear-to-Send Input) — Autoflow Timing Waveform