SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| 1 | tw(DPnH) | Pulse duration, DPn/EMUn high detected at 50% Voh with 60/40 duty cycle | 4 | ns | |
| 1 | tw(DPnH)90% | Pulse duration, DPn/EMUn high detected at 90% Voh | 3.5 | ns | |
| 2 | tw(DPnL) | Pulse duration, DPn/EMUn low detected at 50% Voh with 60/40 duty cycle | 4 | ns | |
| 2 | tw(DPnL)10% | Pulse duration, DPn/EMUn low detected at 10% Voh | 3.5 | ns | |
| 3 | tsko(DPn) | Output skew time, time delay difference between DPn/EMUn pins configured as trace | –1 | 1 | ns |
| tskp(DPn) | Pulse skew, magnitude of difference between high-to-low (tphl) and low-to-high (tplh) propagation delays. | 1 | ns | ||
| tσλδπ_o(DPn) | Output slew rate DPn/EMUn | 3.3 | V/ns | ||