SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| Byte Offset | Name | Decription |
|---|---|---|
| 12 | Options | See Figure 6-44 |
| 14 | I2cClkFreqKhz | The I2C clock frequency to use when using I2C tables |
| 16 | I2cTargetAddr | The I2C bus address of the EEPROM |
| 18 | I2cLocalAddr | The I2C bus address of the Appleton device |
| 20 | I2cDataAddr | The address on the EEPROM of the NAND configuration table |
| 22 | I2cWtoRDelay | Delay between addres writes and data reads, in I2C clock periods |
| 24 | csNum | The NAND chip-select region (0-3) |
| 26 | firstBlock | The first block of the boot image |
| 15 | 1 | 0 |
| Reserved | I2C | ||||||||||||||
| Name | Value | Description |
|---|---|---|
| I2C | 0 | NAND configuration is NOT read from I2C |
| 1 | NAND configuration is read from the I2C |