SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The following sections describe the proper power-supply sequencing and timing needed to properly power on the C665x. The various power supply rails and their primary function is listed in Table 6-1.
| NAME | PRIMARY FUNCTION | VOLTAGE | NOTES |
|---|---|---|---|
| CVDD | SmartReflex core supply voltage | 0.85 V - 1.1 V | Includes core voltage for DDR3 module |
| CVDD1 | Core supply voltage for memory array | 1.0 V | Fixed supply at 1.0 V |
| VDDT1 | HyperLink SerDes termination supply | 1.0 V | Filtered version of CVDD1. Special considerations for noise. Filter is not needed if HyperLink is not in use. |
| VDDT2 | SGMII/SRIO/PCIE SerDes termination supply | 1.0 V | Filtered version of CVDD1. Special considerations for noise. Filter is not needed if SGMII/SRIO/PCIE is not in use. |
| DVDD15 | 1.5-V DDR3 IO supply | 1.5 V | |
| VDDR1 | HyperLink SerDes regulator supply | 1.5 V | Filtered version of DVDD15. Special considerations for noise. Filter is not needed if HyperLink is not in use. |
| VDDR2 | PCIE SerDes regulator supply | 1.5 V | Filtered version of DVDD15. Special considerations for noise. Filter is not needed if PCIE is not in use. |
| VDDR3 | SGMII SerDes regulator supply | 1.5 V | Filtered version of DVDD15. Special considerations for noise. Filter is not needed if SGMII is not in use. |
| VDDR4 | SRIO SerDes regulator supply | 1.5 V | Filtered version of DVDD15. Special considerations for noise. Filter is not needed if HyperLink is not in use. |
| DVDD18 | 1.8-V IO supply | 1.8 V | |
| AVDDA1 | Main PLL supply | 1.8 V | Filtered version of DVDD18. Special considerations for noise. |
| AVDDA2 | DDR3 PLL supply | 1.8 V | Filtered version of DVDD18. Special considerations for noise. |
| VREFSSTL | 0.75-V DDR3 reference voltage | 0.75 V | Should track the 1.5-V supply. Use 1.5 V as source. |
| VSS | Ground | GND |