ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
The Boot ROM is factory-programmed with boot-loading software. Boot-mode signals are provided to tell the bootloader software what boot mode to use on power up. The user can select to boot normally or to download new software from an external connection or to select boot software that is programmed in the internal ROM. The Boot ROM also contains standard tables, such as SIN/COS waveforms, for use in math related algorithms.
| MODE | GPIO87/XA15 | GPIO86/XA14 | GPIO85/XA13 | GPIO84/XA12 | MODE(1) |
|---|---|---|---|---|---|
| F | 1 | 1 | 1 | 1 | Secure boot(2) |
| E | 1 | 1 | 1 | 0 | SCI-A boot |
| D | 1 | 1 | 0 | 1 | SPI-A boot |
| C | 1 | 1 | 0 | 0 | I2C-A boot Timing 1 |
| B | 1 | 0 | 1 | 1 | eCAN-A boot Timing 1 |
| A | 1 | 0 | 1 | 0 | McBSP-A boot |
| 9 | 1 | 0 | 0 | 1 | Jump to XINTF x16 |
| 8 | 1 | 0 | 0 | 0 | Reserved |
| 7 | 0 | 1 | 1 | 1 | eCAN-A boot Timing 2 |
| 6 | 0 | 1 | 1 | 0 | Parallel GPIO I/O boot |
| 5 | 0 | 1 | 0 | 1 | Parallel XINTF boot |
| 4 | 0 | 1 | 0 | 0 | Jump to SARAM |
| 3 | 0 | 0 | 1 | 1 | Branch to check boot mode |
| 2 | 0 | 0 | 1 | 0 | I2C-A boot Timing 2 |
| 1 | 0 | 0 | 0 | 1 | Reserved |
| 0 | 0 | 0 | 0 | 0 | TI Test Only |