ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
The device segregates peripherals into four sections. The mapping of peripherals is as follows:
| PF0: | PIE: | PIE Interrupt Enable and Control Registers Plus PIE Vector Table | |
| XINTF: | External Interface Registers | ||
| DMA | DMA Registers | ||
| Timers: | CPU-Timers 0, 1, 2 Registers | ||
| PF1: | eCAN: | eCAN Mailbox and Control Registers | |
| GPIO: | GPIO MUX Configuration and Control Registers | ||
| ePWM: | Enhanced Pulse Width Modulator Module and Registers | ||
| eCAP: | Enhanced Capture Module and Registers | ||
| eQEP: | Enhanced Quadrature Encoder Pulse Module and Registers | ||
| PF2: | SYS: | System Control Registers | |
| SCI: | Serial Communications Interface (SCI) Control and RX/TX Registers | ||
| SPI: | Serial Port Interface (SPI) Control and RX/TX Registers | ||
| ADC: | External ADC Interface | ||
| I2C: | Inter-Integrated Circuit Module and Registers | ||
| XINT | External Interrupt Registers | ||
| PF3: | McBSP | Multichannel Buffered Serial Port Registers |