ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = IOH MAX | 2.4 | V | |||||
| IOH = 50 μA | VDDIO – 0.2 | ||||||||
| VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||||
| IIL | Input current (low level) | Pin with pullup enabled | VDDIO = 3.3 V, VIN = 0 V | All I/Os (including XRS) | –190 | –100 | μA | ||
| Pin with pulldown enabled | VDDIO = 3.3 V, VIN = 0 V | ±15 | |||||||
| IIH | Input current (high level) | Pin with pullup enabled | VDDIO = 3.3 V, VIN = VDDIO | ±3 | μA | ||||
| Pin with pulldown enabled | VDDIO = 3.3 V, VIN = VDDIO | 100 | 175 | ||||||
| IOZ | Output current, pullup or pulldown disabled | VO = VDDIO or 0 V | ±15 | μA | |||||
| CI | Input capacitance | 2 | pF | ||||||