| 7 |
RSVD |
R |
1b |
This bit must read 1b. |
| 6 |
SEQ_STATUS |
R |
0b |
Sequencer Status
0b = Sequence stopped
1b = Sequence in progress
|
| 5 |
I2C_SPEED |
R |
0b |
I2C high-speed status
0b = Device is not in high speed mode
1b = Device is in high speed mode
|
| 4 |
RESERVED |
R |
0b |
Reserved. Reads return 0b. |
| 3 |
OSR_DONE |
R/W |
0b |
OSR status. Clear this bit by writing 1b to this bit.
0b = OSR in progress; data not ready.
1b = OSR complete; data ready.
|
| 2 |
CRC_ERR_FUSE |
R |
0b |
Device fuse CRC check status. To re-evaluate this bit, software reset the device or power cycle AVDD.
0b = Configuration is good.
1b = Device configuration not loaded correctly.
|
| 1 |
RESERVED |
R |
0b |
Reserved. Reads return 0b. |
| 0 |
BOR |
R/W |
0b |
Brown out reset indicator. This bit is set if brown out condition occurs or device is power cycled. Write 1 to this bit to clear the flag.
0b = No brown out from last time this bit was cleared.
1b = Brown out condition detected or device power cycled.
|