ZHCSJS9 May 2019 TLA2528
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Table 9 provides the acronyms for different conditions in an I2C frame. Table 10 lists the various command opcodes.
| SYMBOL | DESCRIPTION |
|---|---|
| S | Start condition for the I2C frame |
| Sr | Restart condition for the I2C frame |
| P | Stop condition for the I2C frame |
| A | ACK (low) |
| N | NACK (high) |
| R | Read bit (high) |
| W | Write bit (low) |
| OPCODE | COMMAND DESCRIPTION |
|---|---|
| 0001 0000b | Single register read |
| 0000 1000b | Single register write |
| 0001 1000b | Set bit |
| 0010 0000b | Clear bit |
| 0011 0000b | Reading a continuous block of registers |
| 0010 1000b | Writing a continuous block of registers |