over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Voltage | Supply voltage, (+VS) – (–VS) | | 33 | V |
| Supply voltage turnon, turnoff maximum dV/dT (2) | | 1 | V/µs |
| Input/output voltage range | (–VS) – 0.5 | (+VS) + 0.5 | V |
| Differential input voltage | | ±0.5 |
| Current | Continuous input current (3) | | ±10 | mA |
| Continuous output current (3) | | ±100 |
| Temperature | Junction temperature, TJ(4) | Maximum | | 150 | °C |
| Continuous operation, long-term reliability | | 125 |
| Storage temperature, Tstg(5) | –65 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Stay below this dV/dT supply turnon and turnoff edge rate to make sure that the edge-triggered ESD absorption device across the supply pins remains open. Exceeding this supply edge rate may transiently show a short circuit across the supplies.
(3) Long-term continuous current for electro-migration limits.
(4) Thermal shutdown at approximately 160°C junction temperature and recovery at approximately 145°C.
(5) See the MSL or reflow rating information provided with the material or see
https://www.ti.com for the latest information.