ZHCSRF7A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
---|---|---|---|
DSI1_TXCLKN | O | DSI Transmit clock (negative) | AH16 |
DSI1_TXCLKP | O | DSI Transmit clock (positive) | AH17 |
DSI1_TXRCALIB (1) | A | DSI Transmit Calibration Resistor | AC15 |
DSI1_TXN0 | IO | DSI Transmit (negative) | AG15 |
DSI1_TXN1 | O | DSI Transmit (negative) | AF16 |
DSI1_TXN2 | O | DSI Transmit (negative) | AE15 |
DSI1_TXN3 | O | DSI Transmit (negative) | AD16 |
DSI1_TXP0 | IO | DSI Transmit (positive) | AG16 |
DSI1_TXP1 | O | DSI Transmit (positive) | AF17 |
DSI1_TXP2 | O | DSI Transmit (positive) | AE16 |
DSI1_TXP3 | O | DSI Transmit (positive) | AD17 |