ZHCSEL0D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。

| VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
| CL = Open | RCM = Open | STB = 0 V |

| VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
| CL = Open | RCM = Open | STB = 0 V |

| VIO = 5 V | STB = 0 V | RL = 60 Ω |
| CL = Open | RCM = Open | Temp = 25°C |

| VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
| CL = 100 pF | CL_RXD = 15 pF | STB = 0 V |