ZHCSEL0D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| DEVICE | INPUTS | OUTPUTS | DRIVEN BUS STATE | ||
|---|---|---|---|---|---|
| STB (1) | TXD(1) (2) | CANH(1) | CANL(1) | ||
| All Devices | L | L | H | L | Dominant |
| H or Open | Z | Z | Recessive | ||
| H or Open | X | Z | Z | Recessive | |
| DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL |
BUS STATE | RXD TERMINAL(1) |
|---|---|---|---|
| Normal | VID ≥ VIT+(MAX) | Dominant | L(2) |
| VIT-(MIN) < VID < VIT+(MAX) | ? | ?(2) | |
| VID ≤ VIT-(MIN) | Recessive | H(2) | |
| Open (VID ≈ 0 V) | Open | H |