ZHCSCU3C January   2014  – September 2019 TCA5013

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化原理图
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Handling Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics—Power Supply and ESD
    6. 6.6  Electrical Characteristics—Card VCC
    7. 6.7  Electrical Characteristics—Card RST
    8. 6.8  Electrical Characteristics—Card CLK
    9. 6.9  Electrical Characteristics—Card Interface IO, C4 and C8
    10. 6.10 Electrical Characteristics—PRES
    11. 6.11 Electrical Characteristics—IOMC1 and IOMC2
    12. 6.12 Electrical Characteristics—CLKIN1 and CLKIN2
    13. 6.13 Electrical Characteristics—A0 and SHDN
    14. 6.14 Electrical Characteristics—INT
    15. 6.15 Electrical Characteristics—GPIO
    16. 6.16 Electrical Characteristics—SDA and SCL
    17. 6.17 Electrical Characteristics—Fault Condition Detection
    18. 6.18 I2C Interface Timing Requirements
    19. 6.19 I2C Interface Timing Characteristics
    20. 6.20 Synchronous Type 1 Card Activation Timing Characteristics
    21. 6.21 Synchronous Type 2 Card Activation Timing Characteristics
    22. 6.22 Card Deactivation Timing Characteristics
    23. 6.23 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Card Interface Modules
      2. 8.3.2 SAM Card Interface Modules
      3. 8.3.3 User Card Interface Module
      4. 8.3.4 Clock Division and Multiplexing
      5. 8.3.5 IO Multiplexing
      6. 8.3.6 GPIO Operation
      7. 8.3.7 Power Management Features
      8. 8.3.8 ESD Protection
      9. 8.3.9 I2C interface
    4. 8.4 Device Functional Modes
      1. 8.4.1  Power Off Mode
      2. 8.4.2  Shutdown Mode
      3. 8.4.3  Standby Mode
      4. 8.4.4  Active Mode
        1. 8.4.4.1 User Card Operating Mode Selection
        2. 8.4.4.2 Synchronous Type 1 Operating Mode
        3. 8.4.4.3 Synchronous Type 2 Operating Mode
        4. 8.4.4.4 Manual Operating Mode
        5. 8.4.4.5 Asynchronous Operating Mode
        6. 8.4.4.6 Warm Reset Sequence
        7. 8.4.4.7 Deactivation Sequence
      5. 8.4.5  User Card Insertion / Removal Detection
      6. 8.4.6  IO Operation
        1. 8.4.6.1 IO Switching Control
        2. 8.4.6.2 IO Rise Time and Fall Time control
        3. 8.4.6.3 Current Limiting on IO Pin
      7. 8.4.7  CLK Operation
        1. 8.4.7.1 CLK Switching
        2. 8.4.7.2 CLK Rise Time and Fall Time Control
        3. 8.4.7.3 Current Limiting On CLK Pin
      8. 8.4.8  RST Operation
        1. 8.4.8.1 Current Limiting On RST
      9. 8.4.9  Interrupt Operation
        1. 8.4.9.1  Card Insertion And Removal
        2. 8.4.9.2  Over Current Fault
        3. 8.4.9.3  Supervisor Fault
        4. 8.4.9.4  Over Temperature Fault
        5. 8.4.9.5  EARLY Fault
        6. 8.4.9.6  MUTE Fault
        7. 8.4.9.7  Synchronous Activation Complete
        8. 8.4.9.8  VCC Ramp Fault
        9. 8.4.9.9  GPIO Input State Transition
        10. 8.4.9.10 POR Interrupt
      10. 8.4.10 Power Management
        1. 8.4.10.1 Voltage Supervisor
        2. 8.4.10.2 DC-DC Boost
        3. 8.4.10.3 LDOs and Load Transient Response
    5. 8.5 Programming
      1. 8.5.1 I2C Interface Operation
        1. 8.5.1.1 I2C Read and Write Procedures
        2. 8.5.1.2 I2C Address Configuration
    6. 8.6 Register Maps
      1. 8.6.1 Memory Map
        1. Table 12. 91
        2. Table 13. 92
        3. Table 14. 93
        4. Table 15. 94
        5. Table 16. 95
        6. Table 17. 96
        7. Table 18. 97
        8. Table 19. 98
        9. Table 20. 99
        10. Table 21. 100
        11. Table 22. 101
        12. Table 23. 102
        13. Table 24. 103
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 IO Pin Fall Time Setting
        2. 9.2.2.2 CLK Pin Rise Time And Fall Time Settings
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power-On-Reset
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 DC-DC Boost Layout Recommendation
      2. 11.1.2 Card Interface Layout Recommendations
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 商标
    2. 12.2 静电放电警告
    3. 12.3 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

IO Switching Control

The card interface IOs (IOUC, IOS1, IOS2 and IOS3) connect to the IOMC1 and IOMC2 through switches inside the TCA5013.

The IOUC pin is connected to IOMC1 through an SPST (single-pole single-throw) switch. The switch is controlled by the IO_EN_UC bit (Reg 0x01, Bit 5).The IO_EN_UC bit shall be set to 1 before card activation is started to ensure that the host processor is able to receive the ATR response from the smartcard. When an I2C command is received to open or close the switch, it is immediately implemented regardless of the status of IOUC or IOMC1 pins. It is therefore possible that the switch opens or closes during a rising or falling edge, which could result in a glitch on the IOUC or IOMC1 pins.

The IOS1, IOS2 and IOS3 all are connected to IOMC2 through a SP3T (single-pole triple-throw) switch, such that only one of the SAM interfaces can be connected to IOMC2 at any one time. The connection between the IOMC2 and the SAM card IO pins is controlled by IO_EN_S1 (Reg 0x11, Bit 5), IO_EN_S2 (Reg 0x21, Bit 5), IO_EN_S3 (Reg 0x31, Bit 5). If any one of the IO_EN bits is set for example, if SAM1 is initially connected by setting IO_EN of the SAM1 interface settings register to 1. When the IO_EN bit of the SAM2 or SAM3 is set to 1, the SAM1 gets disconnected and its IO_EN bit will be set to 0. Only one SAM can be connected to the IOUC2 at one time and whenever the IO_EN bit of any SAM interface settings register is set to 1, all other IO_EN bits get cleared (set to 0). Similar to the user card, the SAM IO mux can also result in a short duration pulse, if IOUC2 is not in the same state as the SAMs being switched to/from. Also when making the switch, the TCA5013 uses a break –before-make switch topology in order to avoid any glitches on the lines due to the switching itself.