ZHCSMU9A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BOP_HLD_CLR | RW | 0h | BOP infinite hold clear (self clearing). 0b = Don't clear 1b = Clear |
6-0 | DEV_MAX_ATTEN[6:0] | RW | 32h | Device maximum attenuation of limiter and BOP
combined. 00h = 0 dB 01h= -1 dB 02h = -2 dB 03h = -3 dB .. 2Eh = -46 dB 2Fh-7Fh = Reserved |