ZHCSMU9A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 0h | Reserved |
5 | *OCE_RETRY | RW | 0h | Retry after over
current event. 0b = Disabled 1b = Enabled, retry after timer. |
4 | *OTE_RETRY | RW | 0h | Retry after over
temperature event. 0b = Disabled 1b = Enabled, retry after timer. |
3 | PFFB_EN | RW | 0h | Post-Filter
Feedback is 0b = Disabled (uses OUT) 1b = Enable (uses VSNS) |
2 | SMODE_EN | RW | 0h | When safe mode is
enabled adds 18dB attenuation on channel gain. Safe mode is 0b = Disabled 1b = Enabled |
1-0 | Reserved | R | 0h | Reserved |