ZHCSMU9A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IR_TDTH2 | R | 0h | Thermal Detection Threshold 2 0b = No interrupt 1b = Interrupt |
6 | IR_TDTH1 | R | 0h | Thermal Detection Threshold 1 0b = No interrupt 1b = Interrupt |
5 | IR_PVBT | R | 0h | Interrupt due to PVDD-VBAT1S going below the threshold 0b = No interrupt 1b = Interrupt |
4 | IR_BOPA | R | 0h | BOP active flag 0b = No interrupt 1b = Interrupt |
3 | IR_BOPL3A | R | 0h | BOP level 3 detected sticky 0b = No interrupt 1b = Interrupt |
2 | IR_BOPL2A | R | 0h | BOP level 2 detected sticky 0b = No interrupt 1b = Interrupt |
1 | IR_BOPL1A | R | 0h | BOP level 1 detected sticky 0b = No interrupt 1b = Interrupt |
0 | IR_BOPL0A | R | 0h | BOP level 0 detected sticky 0b = No interrupt 1b = Interrupt |