ZHCSMU9A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IL_TDTH2 | R | 0h | Thermal Detection Threshold 2 active flag 0b = No interrupt 1b = Interrupt |
6 | IL_TDTH1 | R | 0h | Thermal Detection Threshold 1 active flag 0b = No interrupt 1b = Interrupt |
5 | IL_PVBT | R | 0h | PVDD -VBAT1S going below the threshold flag 0b = No interrupt 1b = Interrupt |
4 | IL_BOPA | R | 0h | BOP active flag 0b = No interrupt 1b = Interrupt |
3 | IL_BOPL3A | R | 0h | BOP level 3 detected flag 0b = No interrupt 1b = Interrupt |
2 | IL_BOPL2A | R | 0h | BOP level 2 detected flag 0b = No interrupt 1b = Interrupt |
1 | IL_BOPL1A | R | 0h | BOP level 1 detected flag 0b = No interrupt 1b = Interrupt |
0 | IL_BOPL0A | R | 0h | BOP level 0 detected flag 0b = No interrupt 1b = Interrupt |