ZHCSOE9 April 2022 SN74LXCH1T45
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 3 | I/O | Input or output A. Referenced to VCCA. |
B | 4 | I/O | Input or output B. Referenced to VCCB. |
DIR | 5 | I | Direction-control signal for all ports. Referenced to VCCA. |
GND | 2 | — | Ground. |
DIR | 5 | I | Direction-control signal for all ports. Referenced to VCCA. |
VCCA | 1 | — | A-port supply voltage. 1.1 V ≤ VCCA ≤ 5.5 V. |
VCCB | 6 | — | B-port supply voltage. 1.1 V ≤ VCCB ≤ 5.5 V. |