ZHCSOE9 April 2022 SN74LXCH1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1 | 57 | 1 | 21 | 1 | 17 | 1 | 14 | 1 | 12 | 1 | 11 | ns | ||||||
-40°C to 125°C | 1 | 36 | 1 | 22 | 1 | 18 | 1 | 14 | 1 | 13 | 1 | 12 | |||||||||||
B | A | -40°C to 85°C | 1 | 33 | 1 | 19 | 1 | 16 | 1 | 13 | 1 | 12 | 1 | 12 | |||||||||
-40°C to 125°C | 1 | 29 | 1 | 19 | 1 | 17 | 1 | 14 | 1 | 13 | 1 | 12 | |||||||||||
tdis | Disable time | DIR | A | -40°C to 85°C | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 20 | 1 | 14 | ns | ||||||
-40°C to 125°C | 1 | 34 | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 17 | |||||||||||
DIR | B | -40°C to 85°C | 7 | 59 | 5 | 32 | 5 | 27 | 3 | 21 | 3 | 20 | 2 | 18 | |||||||||
-40°C to 125°C | 12 | 52 | 9 | 33 | 9 | 29 | 7 | 23 | 7 | 22 | 5 | 19 | |||||||||||
ten | Enable time | DIR | A | -40°C to 85°C | 13 | 86 | 10 | 44 | 9 | 37 | 7 | 30 | 7 | 28 | 5 | 25 | ns | ||||||
-40°C to 125°C | 19 | 71 | 16 | 46 | 14 | 39 | 12 | 32 | 12 | 29 | 10 | 26 | |||||||||||
DIR | B | -40°C to 85°C | 8 | 64 | 6 | 30 | 5 | 27 | 4 | 23 | 4 | 22 | 3 | 22 | |||||||||
-40°C to 125°C | 10 | 46 | 9 | 31 | 8 | 28 | 7 | 24 | 6 | 23 | 6 | 22 |