ZHCSOE9 April 2022 SN74LXCH1T45
PRODUCTION DATA
The SN74LXCH1T45 device can support high data-rate applications. The translated signal data rate can be up to 420 Mbps when the signal is translated from 3.3 V to 5.0 V.