ZHCSOE9 April 2022 SN74LXCH1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1 | 70 | 1 | 29 | 1 | 24 | 1 | 20 | 1 | 19 | 1 | 19 | ns | ||||||
-40°C to 125°C | 1 | 46 | 1 | 29 | 1 | 24 | 1 | 21 | 1 | 19 | 1 | 20 | |||||||||||
B | A | -40°C to 85°C | 1 | 39 | 1 | 29 | 1 | 26 | 1 | 23 | 1 | 21 | 1 | 21 | |||||||||
-40°C to 125°C | 1 | 36 | 1 | 29 | 1 | 26 | 1 | 23 | 1 | 21 | 1 | 21 | |||||||||||
tdis | Disable time | DIR | A | -40°C to 85°C | 3 | 29 | 3 | 29 | 3 | 29 | 3 | 29 | 3 | 29 | 3 | 29 | ns | ||||||
-40°C to 125°C | 5 | 29 | 5 | 29 | 5 | 29 | 5 | 29 | 5 | 29 | 5 | 29 | |||||||||||
DIR | B | -40°C to 85°C | 11 | 78 | 8 | 45 | 7 | 38 | 5 | 31 | 5 | 30 | 4 | 28 | |||||||||
-40°C to 125°C | 15 | 70 | 14 | 46 | 11 | 40 | 10 | 32 | 9 | 31 | 8 | 29 | |||||||||||
ten | Enable time | DIR | A | -40°C to 85°C | 19 | 113 | 15 | 69 | 13 | 59 | 11 | 49 | 11 | 46 | 9 | 44 | ns | ||||||
-40°C to 125°C | 27 | 101 | 23 | 70 | 21 | 61 | 18 | 51 | 17 | 48 | 15 | 45 | |||||||||||
DIR | B | -40°C to 85°C | 12 | 91 | 10 | 53 | 9 | 48 | 8 | 43 | 8 | 41 | 7 | 41 | |||||||||
-40°C to 125°C | 16 | 71 | 14 | 54 | 13 | 49 | 12 | 44 | 12 | 42 | 11 | 42 |