ZHCSUQ5A June 2003 – February 2024 SN74AHC4066
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | VCC | TA = 25°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||||
| Frequency response (switch on) | A or B | B or A | CL = 50pF, RL = 600Ω fin = 1MHz (sine wave) 20log10(VO/VI) = -3 dB (see Figure 6-4) | 2.3V | 60 | MHz | ||||
| 3V | 75 | |||||||||
| 4.5V | 100 | |||||||||
| Crosstalk (between any switches) | A or B | B or A | CL = 50pF, RL = 600Ω fin = 1MHz (sine wave) (see Figure 6-4) | 2.3V | -45 | dB | ||||
| 3V | -45 | |||||||||
| 4.5V | -45 | |||||||||
| Crosstalk (control input to signal output) | C | A or B | CL = 50pF, RL = 600Ω, fin = 1MHz (sine wave) (see Figure 6-4) | 2.3V | 15 | mV | ||||
| 3V | 20 | |||||||||
| 4.5V | 50 | |||||||||
| Feed-through attenuation (switch off) | A or B | B or A | CL = 50pF, RL = 600Ω, fin = 1MHz (sine wave) (see Figure 6-4) | 2.3V | -40 | dB | ||||
| 3V | -40 | |||||||||
| 4.5V | -40 | |||||||||
| Sine-wave distortion | A or B | B or A | CL = 50pF, RL = 10kΩ, fin = 1kHz (sine wave) (see Figure 6-4) | VI = 2Vp-p | 2.3V | 0.1 | % | |||
| VI = 2.5Vp-p | 3V | 0.1 | ||||||||
| VI = 4Vp-p | 4.5V | 0.1 | ||||||||