ZHCSUQ5A June 2003 – February 2024 SN74AHC4066
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage(2) | –0.5 | 7 | V | |
| VI | Input voltage range | –0.5 | 7 | V | |
| VIO | Switch I/O voltage range | –0.5 to VCC | +0.5 | V | |
| IIK | Control-input clamp current | VI < 0 | -20 | mA | |
| II | I/O port diode current | VI < 0 or VI/O > VCC | ±50 | mA | |
| On-state switch current | VI/O = 0 to VCC | ±25 | mA | ||
| Continuous current through VCC or GND | ±50 | mA | |||
| Tstg | Storage temperature | –60 | 150 | °C | |