ZHCSUQ5A June 2003 – February 2024 SN74AHC4066
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1 (1) |
5.5 | V | |
| VIH | High-level input voltage, control inputs | VCC = 2V | 1.5 | V | |
| VCC = 2.3V to 2.7V | VCC × 0.7 | ||||
| VCC = 3V to 3.6V | VCC × 0.7 | ||||
| VCC = 4.5V to 5.5V | VCC × 0.7 | ||||
| VIL | Low-level input voltage, control inputs | VCC = 2V | 0.5 | V | |
| VCC = 2.3V to 2.7V | VCC × 0.3 | ||||
| VCC = 3V to 3.6V | VCC × 0.3 | ||||
| VCC = 4.5V to 5.5V | VCC × 0.3 | ||||
| VI | Control input voltage | 0 | 5.5 | V | |
| VI/O | Input/output voltage | 0 | VCC | V | |
| ∆t/∆v | Input transition rise and fall time | VCC = 2.3V to 2.7V | 200 | ns/V | |
| VCC = 3V to 3.6V | 100 | ||||
| VCC = 4.5V to 5.5V | 20 | ||||
| TA | Operating free-air temperature | –40 | 85 | °C | |